O que você está procurando?
S94702A Automated Measurement Expert (AMX), VNA Plugin
The Keysight S94702A automated measurement expert (AMX) VNA plugin adds measurement capabilities to the Keysight KS8400A test automation platform (TAP) and executes your multiport S-parameter test plans with the PXI vector network analyzer (VNA).
A partir de
HIGHLIGHTS
- Executes optimized multiport S-parameter test sequences
- Flexibly configure automated test systems by remote-control from an external program
- Multisite testing by remote-controlling multiple test instances
The Keysight automated measurement expert (AMX) is a smart software solution for automated multiport S-parameter measurements with the PXIe vector network analyzers M937xA/M9485A or the benchtop E5080A ENA network analyzer. The S94702A AMX VNA plugin adds S-parameter measurement capabilities to the Keysight test automation platform (TAP). The combination of the TAP and the VNA plugin forms the AMX backend software, which makes the VNA setups and executes the test sequences in the PXIe controller according to the optimized test sequence files generated by the AMX test plan builder. Other instrument plugins allow you to control the DUT mode, expand the number of test ports with the PXI switches or multiport test set, and use external instruments such as a DC power supply and a digital multimeter. The AMX backend software also provides step-by-step calibration wizard for full multiport calibration using the 4-port ECal module.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get a 30-day trial license
- Download the software from AMX (S94701A/S94702A) Software Update
Extend the capabilities for your Automated Measurement Expert (AMX), VNA Plugin
Featured Resources for S94702A Automated Measurement Expert (AMX), VNA Plugin
Want help or have questions?