The base environment for System Design. Includes schematic entry, data plotting, and MATLAB code support.

Highlights

The W4800B System Design Core includes:

  • System Design Environment
  • Schematic Entry
  • Plotting and Visualization
  • User-defined functions and scripting

System Design (SystemVue) is Keysight's premier RF and baseband system modeling platform. The core environment provides users with access to the UI, the ability to create, view and edit schematics, access to plotting tools for existing datasets, and access to scripting and functions implemented in MATLAB® or Python. It is not able to simulate without the addition of RF, Comms/DSP, or Phased Array analyses.

Amplie as Capacidades

Want help or have questions?