O que você está procurando?
N7609APPC PathWave Signal Generation for GNSS, Embedded Application
Simulate global navigation satellite systems (GNSS) and test scenarios
A partir de
Create real-time GNSS test signals with Keysight M9484C VXG vector signal generators (requires bandwidth 500 MHz or above).
Highlights
Keysight N7609APPC PathWave Signal Generation for GNSS software creates validated real-time signals that simulate satellites from GPS, Galileo, BeiDou, GLONASS, QZSS and NavIC. The software accelerates the signal creation process with a user interface embedded in the signal generator. It supports real-time scenario generation for stationary and dynamic receivers and enables real-time control of individual satellites, including satellite on / off, and absolute or relative satellite power.
- Simulate single or multiple satellites for GPS, Galileo, BeiDou, GLONASS, QZSS and NavIC
- Simulate dual-band GNSS receiver testing: GPS (L1 + L5), Galileo (E1 + E5), BeiDou (B1C+B2a) and QZSS (L1 + L5) (requires bandwidth option B5X or above in instrument)
- Provide up to 96 channels for line-of-sight satellites with various real-time displays, including sky view, power view, and trajectory view
- Provide antenna pattern testing with pattern data files recall/save.
- Provide trajectory generator for moving receiver testing
- Support user-defined Leap Seconds
- Provide multipath configuration
- Add calibrated additive white Gaussian noise (AWGN) for control of carrier-to-noise ratio (requires AWGN option in instrument)
- Achieve 1 pps and 1 ms outputs
- Support test automation with SCPI commands
Amplie as Capacidades
Want help or have questions?