Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators

Highlights

  • Support the live connection and downloading to the licensed signal generator, VXG, VXT or AWG
  • Save to 89600 setup file or X-series measurement application setup file for modulation analysis
  • Support programming API
  • Enables offline playback of custom modulation waveforms using Keysight signal generators
  • N7608C or PWSG Desktop software installed on PC can create and export the custom modulation waveforms
  • Apply channel calibration with equalization file exporting from 89600 VSA
  • KeysightCare software support subscription included

Amplie as Capacidades

Want help or have questions?