Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances

Highlights

  • Keysight 89601200C enables 89600 VSA software for advanced vector signal analysis and hardware connectivity without limits on center frequency, IF/BBIQ bandwidth, and upgrades up to 64 measurement channels and 512 parallel VSA instances. The software supports hardware connectivity with various analyzers (signal analyzer, network, oscilloscope, logic analyzer, transceivers, FieldFox, radio test sets, wireless test sets), source control, switches, and system calibrators (89600 VSA-supported hardware). It is compatible with VSA2025 U1 before or later releases.
    • Conduct time and frequency domain analysis with up to 409,601 points FFT; Provide flexible traces and displays with simultaneous and multi-measurements
    • Support analog demodulation of AM, FM, or PM signals
    • Support stimulus-response measurements like AM/AM, AM/PM, and gain compression for power amplifiers or mixers
    • Support advanced trigger with selectable level, slope, delay, and hold-off
    • Record the acquired signal waveforms for playback and troubleshooting
    • Make group delay measurements using a simple wideband multi-tone stimulus signal or Import/export the multi-tone stimulus definition from/to Keysight N7621B Signal Studio software, calibrating the input stimulus model with measured signal data, and performing simple and repeatable phase and magnitude channel response analysis 
    • Support synchronous (simultaneous) or sequenced acquisition mode for multiple measurements
    • Support RF system calibration up to 110 GHz using U9361x RCal Receiver Calibrator (Technical Overview)

Amplie as Capacidades

Want help or have questions?