The AE6980T is an automated software application that enables measurement of a significant subset of optical transmitter parameters outlined in the IEEE 802.3cz specification through a set of logically grouped tests. Use the Optical Automotive Ethernet Tx Compliance Software with the DCA-M (N1092A/C) sampling oscilloscope and the N1077A/B Clock Data Recovery (CDR) module. The N1077A/B CDR is used to recover the clock signal from the optical data stream so that the sampling oscilloscope can accurately align waveform samples and properly trigger eye diagram acquisition. 

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Gratuito Trial
Data de lançamento Versão Descrição da Versão
2026-08-31 1.20 Application now supports the transmitter test cases following IEEE 802.3cz-2023 and Open Alliance TC7 Test House spec v1.0.
Data de lançamento Versão
2026-08-31 1.20
Version Description
Application now supports the transmitter test cases following IEEE 802.3cz-2023 and Open Alliance TC7 Test House spec v1.0.

Como Baixar

  • Click the Download button.
  • The download is available for the AE6980T Optical Automotive Ethernet Tx Compliance Software.

Como Instalar

  • Make sure you have the right version of FlexDCA software installed on your PC (refer to the AE6980T release notes).
  • To obtain the Optical Automotive Ethernet Tx Compliance Software, go to Keysight website.
  • Navigate to the Optical Automotive Ethernet Tx Compliance Software download page. 
  • Follow the instructions to download and install the application software.

Licenciamento

  • Requires a License

Installs on: PC and Instrument

Sistema Operacional

  • Windows 10

Pré-requisitos

Using PathWave License Manager to Install licenses:

  1. Save the license files on the machine where the software application and its features will be executed.
  2. Launch PathWave License Manager and click + Add a License File.
  3. Click Browse and choose the license file to add.

Instrumentos Compatíveis

Como Baixar

  • Click the Download button.
  • The download is available for the AE6980T Optical Automotive Ethernet Tx Compliance Software.

Como Instalar

  • Make sure you have the right version of FlexDCA software installed on your PC (refer to the AE6980T release notes).
  • To obtain the Optical Automotive Ethernet Tx Compliance Software, go to Keysight website.
  • Navigate to the Optical Automotive Ethernet Tx Compliance Software download page. 
  • Follow the instructions to download and install the application software.

Licenciamento

  • Requires a License

Installs on: PC and Instrument

Sistema Operacional

  • Windows 10

Pré-requisitos

Using PathWave License Manager to Install licenses:

  1. Save the license files on the machine where the software application and its features will be executed.
  2. Launch PathWave License Manager and click + Add a License File.
  3. Click Browse and choose the license file to add.

Instrumentos Compatíveis

Como Baixar

  • Click the Download button.
  • The download is available for the AE6980T Optical Automotive Ethernet Tx Compliance Software.

Como Instalar

  • Make sure you have the right version of FlexDCA software installed on your PC (refer to the AE6980T release notes).
  • To obtain the Optical Automotive Ethernet Tx Compliance Software, go to Keysight website.
  • Navigate to the Optical Automotive Ethernet Tx Compliance Software download page. 
  • Follow the instructions to download and install the application software.

Licenciamento

  • Requires a License

Installs on: PC and Instrument

Sistema Operacional

  • Windows 10

Pré-requisitos

Using PathWave License Manager to Install licenses:

  1. Save the license files on the machine where the software application and its features will be executed.
  2. Launch PathWave License Manager and click + Add a License File.
  3. Click Browse and choose the license file to add.

Instrumentos Compatíveis

SHOW MORE