Use the link under the Downloads heading to download and install the latest version of the localized Quick Help files onto your 54620/40-Series oscilloscope. The download is a self-extracting archive with language file containing French, German, Japanese, Italian, Korean, Spanish, Simplified Chinese, Traditional Chinese, Portuguese, and Russian. English Quick Help is built into the 54620/40-series oscilloscope application software.

Note

The 54620-series application software must be upgraded to version A.02.20 (or greater) prior to installing QuickHelp language version 2.4. Get the latest 54620-Series Oscilloscope Application Software

Download the Quick Help file

  1. Create a folder c:\54600 on your local pc.
  2. Click on the "54620/40-Series Oscilloscope Quick Help Language Software" link under the Downloads heading and save the file to c:\54600. This is a self-extracting archive.
  3. To extract the Quick Help file, double-click on the downloaded .exe file from Windows® Explorer and select c:\54600 as the destination folder.
  4. Copy the extracted language file (langpack.jzp) to a 3.5" floppy disk. It is important that file suffix (jzp) is preserved on the floppy so that the oscilloscope can recognize the file.

Load the Quick Help file into the oscilloscope

  1. Insert the floppy disk with the new Quick Help file into the oscilloscope disk drive.
  2. Press the Utility key on the oscilloscope front panel, then press the Language softkey to enter the Language menu.
  3. Press the Load Language softkey to load the language file.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2002-10-11 2.4 N/A
Data de lançamento Versão
2002-10-11 2.4
Version Description
N/A

Como Baixar

  • Information Not Available

Como Instalar

  • Information Not Available

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Pré-requisitos

  • Information Not Available
Não há versão de software disponível
SHOW MORE