The N1094BS1A PAM-4 Measurement SDK enables you to perform the following PAM-4 measurements on waveforms captured with a Keysight Digital Communication Analyzer (DCA) oscilloscope:

  • TDECQ
  • Outer OMA and OER
  • Eye Levels
  • Eye Width
  • Eye Linearity
  • Eye Skew
  • CEQ Noise Gain
  • Partial TDECQ
     
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2022-04-08 1.1.5.0 Added support for Eye Levels measurement.
Data de lançamento Versão
2022-04-08 1.1.5.0
Version Description
Added support for Eye Levels measurement.

N1094BS1A PAM-4 Measurement SDK Version 1.1.5.0

Como Baixar

  1. Click the Download button.
  2. Save the executable file on your PC.

Como Instalar

  1. Set up a license server on a physical machine. Also, perform the license setup steps on client machine(s) on the same network (Physical or Virtual Machines).
    Refer to the Licensing Setup section in the Release Notes.
  2. Run the downloaded installer file. You need to be in the Administrator group to successfully install the software.
  3. The installer will install the prerequisites one by one. One of the prerequisites is .NET Framework 3.5 which can fail if no internet connection is available. Refer to the Known Issues section in the Release Notes for a workaround.
    The installation of prerequisites might prompt for reboot twice.
  4. Follow the installer prompts to proceed with the installation.

Licenciamento

  • Requires a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Microsoft Windows 10 (64 bit) 1607 or newer
  • Microsoft Windows Server 2012 R2 (64 bit)

Pré-requisitos

  • Microsoft .NET Framework 3.5 (Is installed by the installer)
  • N1010A FlexDCA must NOT be installed on the system on which the SDK is to be installed. This SDK is intended to separate the Analysis from the Acquisition. As such it needs to be installed on a different physical or virtual machine than the N1010A FlexDCA that is required for doing Waveform Acquisition.

N1094BS1A PAM-4 Measurement SDK Version 1.1

Como Baixar

  1. Click the Download button.
  2. Save the executable file on your PC.

Como Instalar

  1. Set up a license server on a physical machine. Also, perform the license setup steps on client machine(s) on the same network (Physical or Virtual Machines).
    Refer to the Licensing Setup section in the Release Notes.
  2. Run the downloaded installer file. You need to be in the Administrator group to successfully install the software.
  3. The installer will install the prerequisites one by one. One of the prerequisites is .NET Framework 3.5 which can fail if no internet connection is available. Refer to the Known Issues section in the Release Notes for a workaround.
    The installation of prerequisites might prompt for reboot twice.
  4. Follow the installer prompts to proceed with the installation.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Microsoft Windows 10 (64 bit) 1607 or newer
  • Microsoft Windows Server 2012 R2 (64 bit)

Pré-requisitos

  • Microsoft .NET Framework 3.5 (Is installed by the installer)
  • N1010A FlexDCA must NOT be installed on the system on which the SDK is to be installed. This SDK is intended to separate the Analysis from the Acquisition. As such it needs to be installed on a different physical or virtual machine than the N1010A FlexDCA that is required for doing Waveform Acquisition.

N1094BS1A PAM-4 Measurement SDK Version 1.0.

Como Baixar

  1. Click the Download button.
  2. Save the executable file on your PC.

Como Instalar

  1. Set up a license server on a physical machine. Also, perform the license setup steps on client machine(s) on the same network (Physical or Virtual Machines).
    Refer to the Licensing Setup section in the Release Notes.
  2. Run the downloaded installer file. You need to be in the Administrator group to successfully install the software.
  3. The installer will install the prerequisites one by one. One of the prerequisites is .NET Framework 3.5 which can fail if no internet connection is available. Refer to the Known Issues section in the Release Notes for a workaround.
    The installation of prerequisites might prompt for reboot twice.
  4. Follow the installer prompts to proceed with the installation.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Microsoft Windows 10 (64 bit) 1607 or newer
  • Microsoft Windows Server 2012 R2 (64 bit)

Pré-requisitos

  • Microsoft .NET Framework 3.5 (Is installed by the installer)
  • N1010A FlexDCA must NOT be installed on the system on which the SDK is to be installed. This SDK is intended to separate the Analysis from the Acquisition. As such it needs to be installed on a different physical or virtual machine than the N1010A FlexDCA that is required for doing Waveform Acquisition.
SHOW MORE