What are you looking for?
IntuiLink for Impedance Analyzers
Overview
The IntuiLink 4294A/4395A/4396B software provides an easy-to-use toolbar that enables you to connect to your analyzer from either Microsoft Excel or Microsoft Word. Once connected, you can perform simple trace data capture and instrument display image transfers directly into your spreadsheet or document.
Supported Instruments
Model 4294A with Firmware Rev.1.11 or later
Model 4395A with Firmware Rev.1.01 or later
Model 4396B with Firmware Rev.1.10 or later
NOTE: The IntuiLink 4294A/4395A/4396B doesn't support a remote control via LAN interface. GPIB interface card must be installed in your PC.
PC Environments
Operating System
Windows ® 98 SE, Windows ® 2000, Windows ® XP or Windows NT ® 4.0 with Service Pack 6
Applications
Word97/98/2000/2002
Excel97/2000/2002
NOTE: 4294A Data Transfer Program (Excel VBA), which can transfer the measurement data and the display image from the 4294A to a PC, is also available.
Keysight I/O Libraries
Keysight I/O Libraries must be installed on the PC. Keysight I/O Libraries
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2003-06-13 | 1.0 | Supported Models: 4294A, 4395A, 4396B Note: The readme file included in the installation file is out-of-date. The separate readme file on this site is more current. |
| Data de lançamento | Versão |
|---|---|
| 2003-06-13 | 1.0 |
| Version Description |
|---|
| Supported Models: 4294A, 4395A, 4396B Note: The readme file included in the installation file is out-of-date. The separate readme file on this site is more current. |
Como Baixar
- See Above
Como Instalar
- See Readme File
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows XP
- Windows 2000
- Windows NT
- Windows 95/98
Pré-requisitos
- See Above
Instrumentos Compatíveis
- 4294A 4395A 4396B