Notas de Aplicação
In consumer wireless, military communications, or radar, you face an ongoing bandwidth crunch in a spectrum that is filled with interference. Testing your devices via signal simulation is critical. Signal generators provide precise, highly stable test signals for a variety of components and system test applications.
Knowing the capabilities and performance of your signal generators is the first step to make accurate and consistent measurements. In this two-part Application Note, we discuss the best practices to optimize your signal generator.
Part 1:
1. Increase Amplitude Accuracy
2. Optimize Wide Bandwidth Signal Performance
Part 2:
3. Optimize Switching Speed
4. Optimize Signal Generator’s Phase Noise Profile
O que você está procurando?