Solution Briefs
The need for passive, real-time monitoring is more vital than ever in an ICS/OT environment saddled with legacy equipment. Passive network TAPs (test access points) are purpose-built hardware devices that provide essential access and monitoring capabilities in ICS/OT environments. Passive network TAPs are available in fiber and 10/100M/1000M copper models. By tapping points of interest throughout the ICS/OT network, security and other monitoring solutions can receive 100% of the traffic to enhance their defense capabilities without introducing new or manipulated traffic to the production network streams.
Keysight network TAP’s and Packet Brokers can be used to provide visibility into network segments, enabling the Dragos Platform to passively observe network activity for the purposes of asset discovery and threat detection.
O que você está procurando?