OLED-Based Display

Notas de Aplicação

Organic Light-Emitting Diode (OLED) displays demand ever-higher optical efficiency to reduce power consumption while maintaining brightness and image quality. One of the primary limitations to OLED performance is light trapping caused by refractive index mismatches within the device, resulting in significant losses through substrate and waveguided modes. Engineering nanoscale surface structures at the glass-to-air interface offers an effective solution, but accurately modeling these subwavelength features requires more than conventional ray tracing techniques.

 

This application note demonstrates a multiscale simulation workflow for designing OLED devices incorporating biomimetic moth-eye nanostructures to maximize light extraction efficiency. While system-level optical behavior is traditionally analyzed using ray tracing, subwavelength surface features require rigorous electromagnetic modeling. The workflow combines RSoft DiffractMOD, based on Rigorous Coupled-Wave Analysis (RCWA), and FullWAVE Finite-Difference Time-Domain (FDTD) simulation to accurately model nanoscale optical interactions, complementing ray tracing analysis for complete device evaluation.

 

By bridging electromagnetic and geometric optics, engineers can accurately predict OLED performance across multiple physical scales while efficiently exploring alternative interface designs. The simulations demonstrate how optimized moth-eye structures significantly reduce optical losses and enhance light extraction, with optimized designs achieving improvements exceeding 40% in extraction efficiency.

 

This integrated modeling approach enables faster design optimization, reduces reliance on extensive prototyping, and provides valuable insight into the relationship between nanoscale surface engineering and overall device performance. The application note highlights how multiscale optical simulation accelerates the development of brighter, more energy-efficient OLED displays and lighting systems for next-generation consumer and industrial applications.