Electro-Absorption Modulator

Notas de Aplicação

Electro-Absorption Modulators (EAMs) are widely used in high-speed optical communication systems because they combine compact size, low operating voltage, and modulation bandwidths approaching 50 GHz. Their ability to integrate directly with laser diodes on Photonic Integrated Circuits (PICs) makes them a key enabling technology for next-generation telecom and data communication applications. Optimizing EAM performance, however, requires accurate modeling of the complex interactions between electrical bias, quantum well physics, and optical wave propagation.

 

This application note demonstrates an integrated RSoft multiphysics workflow for the design and analysis of electro-absorption modulators based on the Quantum Confined Stark Effect (QCSE). The device geometry and material stack are first created in RSoft CAD, followed by electrical simulation using the RSoft Multi-Physics Utility to model carrier transport, electric field distribution, and bias-dependent changes in quantum well absorption. These electrical results are then directly coupled to optical analysis, where the BP ModeSolver calculates guided modes while accounting for voltage-dependent variations in refractive index and optical loss.

 

By linking electrical and optical simulations within a single workflow, engineers can accurately evaluate modulation characteristics across a range of applied bias conditions without relying on disconnected tools or extensive physical prototyping. The approach provides valuable insight into device behavior while enabling rapid design optimization for performance, efficiency, and manufacturability.

 

The application note illustrates how integrated multiphysics simulation accelerates the development of high-speed, low-power electro-absorption modulators, helping engineers design advanced photonic integrated circuits for next-generation optical communication systems.