Simulate Mode-Evolution-Based Polarization Rotator with High-Index Contrast

Notas de Aplicação

High-index contrast dielectric waveguides provide strong optical confinement, enabling highly compact integrated photonic devices. However, this same confinement also creates significant differences between Transverse Electric (TE) and Transverse Magnetic (TM) modes, resulting in polarization-dependent propagation characteristics and coupling behavior. Efficient polarization management is therefore essential for many photonic integrated circuits, where polarization rotators and splitters enable identical on-chip processing paths and improved device functionality.

 

This application note demonstrates the use of the Beam Propagation Method (BPM) to simulate and analyze a high-index contrast polarization rotator. Because these structures present challenging optical conditions, the suitability of BPM for accurately modeling their behavior is carefully evaluated through a validation study. The results demonstrate that, despite the high-index contrast, BPM provides reliable and accurate predictions of the device's polarization evolution, giving designers confidence in its application to this class of photonic components.

 

The study also highlights the advantages of the RSoft Photonic Device Tools, which offer multiple complementary numerical techniques for photonic simulation. By selecting the most appropriate solver for each stage of the design process, engineers can improve simulation efficiency while maintaining the accuracy needed to characterize complex integrated photonic devices.

 

By combining validated Beam Propagation Method modeling with a comprehensive photonic simulation environment, designers can accelerate the development of polarization management components, reduce design iterations, and optimize high-index contrast photonic devices for advanced optical communication, sensing, and integrated photonics applications.