Your Central Computing Unit Connects Everything in the Vehicle. Are You Validating All of it Before it Ships?

Folhetos

As vehicles transition to centralized E/E architectures, the Central Computing Unit (CCU) has become the core system orchestrating infotainment, connectivity, video, and in‑vehicle communication. However, traditional End‑of‑Line (EOL) testing methods remain fragmented—validating individual functions instead of full system behavior — creating a critical gap in manufacturing quality assurance.

 

For CCU manufacturers and automotive OEMs, this gap introduces significant risk: a CCU can pass production testing yet fail in‑vehicle due to unverified cross‑domain communication pathways. Disconnected test setups, multi‑vendor dependencies, and constrained validation workflows often result in incomplete coverage and false confidence at shipment.

 

To ensure production‑ready reliability, EOL testing must evolve from component‑level validation to system‑level verification. OEMs and Tier‑1 suppliers need a unified test strategy that validates all critical CCU interfaces — across wired and wireless domains — under real‑world conditions before vehicles leave the production line.

 

Keysight addresses this challenge with a manufacturing‑ready, single‑platform CCU test solution designed for full system connectivity validation. By enabling synchronized, multi‑domain testing within a consolidated environment, Keysight helps manufacturers eliminate fragmented workflows, reduce integration risk, and accelerate time‑to‑market.

 

Ensure your CCUs are truly vehicle‑ready. Move beyond partial validation and adopt a scalable, system‑level End‑of‑Line test approach that verifies every connection — before it ships.