M8091UACA Keysight Receiver Conformance Test Software for UALink 200G

Catálogos

The M8091UACA receiver conformance test application for UALink 200G enables accurate and repeatable receiver test procedures following the UALinkg 200G (IEEE 802.3dj) recommendations to ensure interoperability between computer I/O interfaces with a lane rate of 200 Gbps. This solution covers the backplane (KR), and twinaxial copper cable (CR) interfaces.

 

  • Guided Setup, Automated Stress Signal Calibration and Conformance. Measurement according to UALink 200G (IEEE802.3dj) electrical requirements
  • Remote-controller Instruments for Test Automation and Reduced User Interaction
  • Flexible licensing
  • Clause 178 200GBASE-KR1

 

  • 178.9.3.3 Receiver amplitude tolerance
  • 178.9.3.4 Receiver interference tolerance
  • 178.9.3.5 Receiver jitter tolerance
  • Clause 179 200GBASE-CR1

 

  • 179.9.5.2 Receiver amplitude tolerance
  • 179.9.5.3 Receiver interference tolerance
  • 179.9.5.4 Receiver jitter tolerance