N5992HP2A HDMI 2.2 Receiver Compliance Test Automation Platform

Catálogos

The N5992HP2A HDMI 2.2 Receiver Compliance Test Automation Platform is a purpose-built, automated solution for validating the electrical performance and compliance of HDMI 2.2 sink devices in accordance with HDMI Forum specifications. Built on the N5992 ValiFrame test automation platform, it delivers a guided, end-to-end test environment supporting both receiver characterization in R&D and formal compliance validation.

 

The software automates all required HDMI 2.2 receiver tests, including jitter analysis, skew characterization, impedance verification, and high-speed TMDS and FRL channel performance testing. Seamless integration with Keysight high-performance oscilloscopes, Arbitrary Waveform Generators (AWGs), and signal conditioning accessories ensures accurate, repeatable measurements. Built-in calibration routines, automated workflows, and intuitive test selection reduce setup complexity and human error, while comprehensive HTML-based pass/fail reporting accelerates decision-making.

 

Designed for use across the product development lifecycle, the N5992HP2A enables efficient qualification, ensures interoperability, and shortens time to market for next-generation HDMI 2.2 receiver designs within the evolving high-speed digital ecosystem.