E5081A ENA-X Vector Network Analyzer

Catálogos

Introduction

Characterizing components like power amplifiers or frequency converters is not easy. Requiring beyond just the standard S-parameter measurements, these devices additionally need high sensitivity and high[1]power performance characterization - as well as modulated signal tests such as EVM and ACPR. Juggling a network analyzer, signal analyzer, and switch matrix not only takes up valuable time, but also introduces even more measurement complexity error potential.

The E5081A ENA-X vector network analyzer (VNA) combines all your measurements into a single instrument, enabling system characterization with faster speeds and greater flexibility, at a lower cost. The built-in low noise receivers, and configurable test set combined with modulated signal measurements allows you to characterize high-performance components with a single connection. Easily perform RF measurements with software wizards to guide you through advanced wideband measurements.

KeysightCare

These instruments include one year of KeysightCare Assured with the option to upgrade to a 3-5 year service plan. KeysightCare provides priority access to industry-leading technical experts, a comprehensive knowledge center, and committed turnaround times for repair and calibration.