HMMC-5625 – 2-50 GHz Distributed Amplifier

Catálogos

Description

 

The HMMC-5625 is a generic wide band distributed amplifier, covering the frequency span 2 to 50 GHz. Both input and output ports are designed to provide 50 Ohm terminations. Bonding pads are provided in the layout to allow amplifier operation at frequencies lower than 2 GHz by means of external circuit components. The amplifier is biased with a single positive drain supply (VDD) and a single negative gate supply (VG1). A second gate connection is provided for external gain control applications.

 

Absolute Maximum Ratings1,2

 

Symbol

Parameters/conditions

Minimum

Maximum

Units

VDD

Positive Drain Voltage

 

7.0

Volts

IDD

Total Drain Current

 

170

mA

VG1

First Gate Voltage

-3.5

0

Volts

VG2

Second Gate Voltage

-3.0

+3.0

Volts

PDC

DC Power Dissipation

 

1.2

Watts

Pin

CW Input Power

 

20

dBm

Tbs

Backside Temperature

 

+85

°C

Tstg

Storage Temperature

-65

150

°C

Tmax

Max Assembly Temperature

(60 sec maximum)

 

200

°C

 

DC Specifications/Physical Properties1

 

 

Symbol

Parameters/conditions

Minimum

Typical

Maximum

Units

IDSS

Saturated Drain Current (VDD = 5.0 V, VG1 = 0.0 V,

VG2 = open circuit)

130

150

170

mA

VP

First Gate Pinch-off Voltage

(VDD = 5.0 V, IDD = 15 mA,

VG2 = open circuit)

-1.7

 

-0.5

Volts

VG2

Second Gate Self-Bias Voltage

(VDD = 5.0 V, IDD = 75 mA)

 

2

 

Volts

IDSOFF(VG1)

First Gate Pinch-Off Current

 

6

10

mA

IDSOFF(VG2)

Second Gate Pinch-Off Current

(VDD = 5.0 V, IDD = 75 mA,

VG2 = -2.5 V)

 

10

 

mA

Θch-bs

Thermal Resistance (Tbs = 25 °C)

 

63

 

°C/Watt

 

 

Applications

 

The HMMC-5625 traveling wave amplifier is designed for use as a general purpose wideband power stage in communication systems, microwave instrumentation, and optical systems. It is ideally suited for broadband applications requiring a flat gain response and excellent port matches over a 2 to 50 GHz frequency range. Dynamic gain control and low–frequency extension capabilities are designed into these devices. It is characteristic of traveling wave amplifiers that S22 tends to 0 dB and greater out of band.

The HMMC-5625 is has been re-designed to mitigate an instability. Caution is still recommended when operating this device at low temperatures and/or following it with a reflective low-pass filter or similar device.

 

Operation

 

The recommended bias conditions for best performance for the HMMC-5625 are VDD = 5.0 V, IDD = 75 mA. To achieve these drain current levels, VG1 is typically biased between -0.2 V and -0.6 V. No other bias supplies or connections to the device are required for 2 to 50 GHz operation. The gate voltage (VG1) should be applied prior to the drain voltage (VDD) during power up and removed after the drain voltage during power down.

The HMMC-5625 is a DC coupled amplifier. External coupling capacitors are needed on RFIN and RFOUT ports. The drain bias pad is connected to RF and must be decoupled to the lowest operating frequency.

The auxiliary gate and drain contacts are provided when performance below 1 GHz is required. Connect external capacitors to ground to maintain input and output VSWR at low frequencies (see Additional References). Do not apply bias to these pads.

The second gate (VG2) can be used to obtain 30 dB (typical) dynamic gain control. For normal operation, no external bias is required on this contact.