Infiniium EXR-Series – Powerful. Easy to Own. Intuitive to Use.

Catálogos

Meet the Infiniium EXR-Series

 

Welcome to your all-new Infiniium EXR-Series. With eight models ranging in performance from 500 MHz to 6 GHz, 4 or 8 analog channels, and dozens of hardware and software options, your Infiniium EXRSeries is powerful, easy to own, and intuitive to use

 

Infiniium EXR-Series Specifications

Analog channels

4 or 8, upgradeable

Bandwidth

500 MHz to 6 GHz, upgradeable

Sample rate

16 GSa/s

Memory

100 Mpts, upgradeable to 400 Mpts or 1.6 Gpts flexible memory 1

Resolution

10 bits, up to 16 with high resolution

ENOB

As high as 9.0

Digital logic channels

16, dedicated input, upgradeable

Update rate

> 200,000 wfm/s

Eye diagram speed

> 750,000 UI/s

Screen display

15.6” touch, full HD, dual screen support

 

Model numbers

4 Channels

8 Channels

500 MHz

EXR054A

EXR058A

1 GHz

EXR104A

EXR108A

2 GHz

EXR204A

EXR208A

2.5 GHz

EXR254A

EXR258A

4 GHz

EXR404A

EXR408A

6 GHz

EXR604A

EXR608A

 

Integrated Tools

Option

16 digital channels

EXR2MSO

50 MHz waveform generator

EXR2WAV

Bode plotter

Included with D9010PWRA or EXR2WAV

4-digit DVM, 10-digit counters

Standard

Protocol analysis

Various

 

See More in the Time Domain with Eight Analog Channels

 

The Infiniium EXR-Series offers up to 6 GHz of bandwidth and 16 GSa/s sample rate on every single one of its four or eight channels. Combined with 100 Mpts of standard memory per channel, flexible threestage triggering, over 50 standard measurements, a massive library of application-specific packages, and ASIC-accelerated testing, the Infiniium EXR-Series lets you see more of your signal than ever before

 

See More with World-Class Signal Integrity

 

Each model incorporates a 10-bit ADC with a sample rate of 16 GSa/s available on all channels simultaneously. A high-resolution ADC’s usefulness is dependent on the low-noise front end that supports the additional quantization levels. Our low noise front end includes custom ICs, like the 130 nm BiCMOS IC that incorporates user-selectable analog filters and bandwidth upgrades via a software license. This gives you

 

• Four  times more vertical resolution than 8-bit oscilloscopes 

• Up to 16 bits with high-res mode

• As low as 43 µV of noise, 9.0 bits system ENOB with hardware filtering

 

See More Information with History Mode and Segmented Memory

 

The Infiniium EXR-Series comes standard with two useful tools that allow you to look forward and backward in time. With history mode, simply stop the oscilloscope at any time to review up to 1,024 previous trigger events. With segmented memory, you can capture > 100,000 events post-trigger for analysis, with no limit between events. If your design has an elusive event that only seems to happen when you’re not around, these tools arm the oscilloscope to look for it, then let you review what gets captured at your leisure. And with a full HD screen of 1920x1080 pixels, and support for a second, independent external monitor, that data can be organized and displayed however is best for you