Xcellon-Multis® Reduced 40GE Load Modules

Catálogos

Evolve Your Higher Speed Ethernet Testing

 

As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher-density 10GE and 40GE gear. Xcellon-Multis is Ixia’s next-generation architecture and test solution to satisfy a wide range of testing needs. As service providers and large enterprises implement this same equipment in their own networks, they must also test and verify performance and functionality prior to deployment.

 

Ixia’s Xcellon-Multis load module family comprises the industry’s highest-density 10GE and 40GE higher speed Ethernet (HSE) test equipment, providing more flexible test coverage for high-density test requirements. These ultradense load modules bring a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling. 

 

The Xcellon-Multis Reduced 40GE load modules offer industry-leading high-density, cost-effective, and flexible 40GE capability for testing next-generation multi-terabit networks. Used in conjunction with Ixia applications, the user can quickly and accurately assess the performance and reliability of network equipment and solutions before they are deployed.

 

Highlights

 

• Do more with less: 

° Less cabling, power, cooling, total cost of ownership, rack space, licensing

° More ports, bandwidth, flexibility,  capability, horsepower

 

• Cost effective: reduces total cost of ownership with more ports in a single chassis; 120x40GE ports with fan-outenabled technology

 

• Usability: a broad feature-set that is common with Xcellon-Multis Reduced 10GE and 10/40GE  load modules

 

• Low-to-mid-range L2-3 protocol scale and performance testing for routing/switching and data center test cases

 

Key Features

 

Highest-density test module in the industry

 

Xcellon-Multis Reduced 40GE offers up to 12-ports of 40GE interfaces in a single chassis slot

° Up to 120 native 40GE interfaces are supported in Ixia’s rackmount chassis

 

• Xcellon-Multis Reduced 40GE load module models:

° XMR40GE12QSFP+: A 12-port module for 40GE operation only

° XMR40GE6QSFP+: A 6-port module for 40GE operation only

 

• Multiple media support

° 40GBASE-SR4 (multimode) optical transceivers

° 40GBASE-LR4 (single mode) optical transceivers

° 40GBASE-CR4 QSFP+ Direct Attached Cable (DAC) for passive copper, point-to-point media up to 3 meters in length

 

• Layers 2-3 coverage

 

• Supports low-to-mid-range protocol scale and performance testing for L2-3 routing/switching and data center test cases of up to 100 routing protocol sessions and up to 2,000 broadband access emulation sessions per port

 

° Common L2-3 protocol coverage with Xcellon-Multis CXP 40GE interfaces 

° Same feature set across all speeds 

° Common data plane features are provided for 40GE testing as in other Xcellon-Multis 40GE load modules

 

• The highest ROI of any test and measurement load module 

° Density – industry’s highest 40GE port density 

° Versatility – multiple speeds, multiple interfaces

° Balanced performance and scale

° Greater test case coverage

° Industry-standard fan-out technology