Confidently test your EV and EVSE charging innovations

Keysight EV and electric vehicle supply equipment (EVSE) charging test solutions ensure the safety, efficiency, and interoperability of electric vehicle charging systems. Perform real-time emulation of both EV and EVSE behavior, allowing for reproducible, independent testing without needing multiple physical devices. These solutions support high-power charging along with extensive compliance to all major global AC and DC charging standards, including CCS, CHAdeMO, GB/T, and more. Integrated communication and power analysis provides a holistic view, enabling synchronized measurement and decoding of communication signals alongside electrical parameters for rapid debugging. With a modular and scalable design, these systems are ideal for automotive engineers from R&D to end-of-line manufacturing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Real-time emulation

Emulate the communication or electrical behavior of an EV or EVSE critical to isolate issues, test fault conditions, and avoid the need for real vehicles or chargers in the lab.

Global standard compliance

Support all major global AC and DC charging standards, including CCS, CHAdeMO, GB/T, and more, coupled with automated test case libraries for testing conformance and interoperability.

High-power charging

Designed to handle ever-increasing power levels, up to 1200 kW, 1500 V DC, and 800 A DC, enabling testing for the latest and future generations of ultra-fast chargers and large battery packs.

Robust software

Create custom scenarios, automation of test case libraries, and real-time data visualization to accelerate development cycles, improve test efficiency, and validate complex charging behaviors.

prod_image
  • Applications

    Charging communication and power test, Charging communication test

  • Use cases

    Emulation, Conformance, Analysis

  • Supported standards

    CCS, NACS, CHAdeMO, GB/T, Bharat, MCS

  • Maximum power

    400 kW to 2250 kW

Frequently asked questions