Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight low-leakage switch matrices are designed for automated semiconductor testing that demands ultra-low current measurement and high isolation performance. Engineered to maintain signal integrity at femtoamp levels, these switch matrices enable seamless switching across multiple devices or test nodes without compromising measurement accuracy. With flexible configurations, compact form factors, and easy integration with Keysight analyzers, they are ideal for parametric testing, reliability studies, and wafer-level characterization. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Maintain the integrity of ultra-low current measurements with switch paths designed to minimize leakage, ideal for precision measurements in advanced semiconductor materials.
Accommodate complex test configurations with scalable channel counts up to 48 outputs, supporting multi-pin devices and automated test matrices in wafer-level setups.
Ensure accuracy in high-impedance CV testing with dedicated capacitance compensation paths that reduce distortion in sensitive device measurements.
Easily combine with parameter analyzers and semiconductor device test systems, controlled via intuitive software interfaces for automated switching routines.
Minimum current measurement resolution
1 fA to 20 fA
Maximum output ports
48 to 96
Isolation
10 TΩ to 100 TΩ
Type
Matrix, Matrix or Multiplexer
B2201A
The Keysight B2201A low leakage switch mainframe reduces the cost of test through characterization test automation.
The Keysight B2201A low leakage mainframe reduces the cost of test by enabling automated characterization tests. It supports a four-SMU, full-Kelvin configuration, and a capacitance meter, with room for future expansion. The B2201A low leakage mainframe has14 unique internal path measurement inputs and a distinctive capacitance measurement compensation feature for two of the inputs. The front panel gives you control via the keypad or optional light pen.
Features
Measurement Capabilities
B2200A
B2200A fA leakage switch mainframe reduces the cost of test by enabling automatic characterization tests without compromising the measurement performance.
The Keysight B2200A fA leakage switch mainframe reduces the cost of test by enabling automatic characterization tests without compromising the measurement performance of the semiconductor parameter analyzer. It supports a four source measurement unit with a Kelvin configuration and a capacitance meter — leaving you room for future expansion.
E5250A
The E5250A Low-leakage Switch Mainframe provides plug-in modules to integrate CV-IV measurements with an automated measurement system for long-term reliability tests.
The Keysight E5250A low-leakage switch mainframe expands a single measurement station, such as the Keysight B1500A, 4155C, or 4156C, to an automated measurement system. Plug-in modules can be configured either as a cross-point matrix for general parametric measurements or as a multiplexer for long-term reliability measurements.
When configured as a 24 (8 x 3) Channel Multiplexer, the E5250A is ideal for long term reliability measurements with its 384 channel capability and advanced features typically found only on large, more costly input devices. This allows inexpensive power supplies to be used for consistent stressing.
The large number of channels and low-cost stress sources allow efficient testing of hundreds of devices in parallel, saving cost and time and achieving accurate, consistent results.
10 x 12 matrix switch for general parametric measurements
24 (8 x 3) channel multiplexer for reliability testing
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A low-leakage switch matrix is a specialized signal routing system designed to connect precision instruments such as source measure units (SMUs), LCR meters, or capacitance measurement units to multiple device terminals in a highly controlled and electrically isolated manner. These systems are optimized for high-impedance measurements and ultra-low current switching, typically in the femtoamp (fA) range. The matrix allows seamless automation of multi-pin device testing, wafer probing, and reliability analysis without compromising the signal integrity required for sensitive IV or CV measurements. By enabling unattended switching between device pins, a low-leakage switch matrix minimizes the need for manual reconnections, thereby reducing measurement errors, contamination risk, and test time.
Leakage current can introduce significant errors when measuring ultra-small signals, particularly in advanced or scaled semiconductor devices such as gate oxides, passivation layers, thin dielectrics, and novel materials like organic semiconductors or 2D materials. In such contexts, target currents may be on the order of femtoamps or picoamps, and even minuscule leakage through switch relays, cabling, or connectors can distort results. High insulation resistance (typically >100 TΩ), low dielectric absorption, and optimized guarding are essential for maintaining signal purity. Low-leakage switch matrices are constructed with Teflon or ceramic substrates, guarded triaxial paths, and specialized relay designs to suppress parasitic current paths and maintain the integrity of these delicate measurements.
Low-leakage switch matrices are typically integrated with parametric test systems, semiconductor device analyzers, and wafer probers for automated electrical characterization. Each matrix channel connects device terminals to instruments in a programmable fashion via software, enabling rapid reconfiguration during test sequences. This integration supports advanced test routines such as Kelvin sensing, differential measurements, and multi-terminal IV/CV sweeps. The matrix is often controlled via SCPI commands, GUI-based software (such as EasyEXPERT), or automation frameworks in high-throughput environments. Features like crosspoint switching, relay matrix mapping, and high-speed actuation allow seamless coordination between switching and measurement instruments, minimizing idle time and maximizing throughput during wafer-level testing or reliability analysis.
Several critical parameters influence the selection of an appropriate switch matrix for semiconductor applications:
Relay and shielding design are central to a switch matrix’s ability to maintain high-fidelity signal paths. Electromechanical relays in low-leakage matrices are selected for their high insulation resistance, low stray capacitance, and low dielectric absorption. Many systems use reed relays encased in hermetically sealed glass to minimize contamination and improve long-term stability. Additionally, shielding techniques such as driven guards, triaxial cables, and isolated signal paths protect sensitive measurements from external interference and ground loops. Internal PCB layouts often include ground planes and guard traces to control leakage paths and signal coupling. Proper shielding ensures that the matrix itself does not become a source of error, especially when measuring high-impedance nodes or performing CV characterization at low frequencies.