U1586B Temperature Module
Expand the capabilites of your handheld oscilloscope or handheld digital multimeter to measure temperature
HIGHLIGHTS
- K-type bead probe supplied.
- Measures -50°C ~ 1000°C / -58°F ~ 1832°F.
- Slider switch to measure in °C or °F.
- 1 mV/°C or 1mV/°F output.
- Either Alkaline or Carbon-Zinc single standard 9V battery needed.
- To be used with Keysight handheld oscilloscopes or handheld digital multimeters.
The U1586B temperature adapter expands the capabilities of your handheld oscilloscope or handheld digital multimeter to measure temperature, either in °C of °F. To be used with a K-type bead thermocouple, and with approximately 1600 hours battery life with an alkaline battery, this adapter ensures you get the most out of your handheld scope or DMM purchase.
Interested in a U1586B?
Featured Resources for U1586B Temperature Module
Want help or have questions?