Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Electromagnetic fault injection (EMFI) enables security engineers to introduce controlled faults into a target device using precisely generated electromagnetic pulses. By focusing electromagnetic energy on specific areas of a chip, evaluators can influence device behavior during security-critical operations, helping uncover vulnerabilities, assess countermeasures, and validate a device's resistance against fault attacks.
Perform fault injection evaluations without chip de-packaging, reducing preparation time and preserving target devices.
Maximum voltage
100 V ± 10% to 475 V ± 10%
Maximum frequency
1 MHz
Product type
Bidirectional fault injection probe, Unidirectional fault injection probe
Technology
Device Security
The DS1121B Bidirectional Fault Injection Probe delivers high power electromagnetic (EM) pulses to precise, user-defined locations on a target device. Its rapid pulse generation is designed to meet the stringent requirements of both commercial and certified testing environments.
The DS1121B Bidirectional Fault Injection Probe delivers high power electromagnetic (EM) pulses to precise, user-defined locations on a target device. Its rapid pulse generation is designed to meet the stringent requirements of both commercial and certified testing environments.
DS1121B
The DS1121B Bidirectional Fault Injection Probe delivers high power electromagnetic (EM) pulses to precise, user-defined locations on a target device. Its rapid pulse generation is designed to meet the stringent requirements of both commercial and certified testing environments.
Keysight’s Inspector software enables full control of the EMFI probe setup, including probe positioning, XY stage movement, and camera operation. The platform supports automated test execution and streamlined reports to facilitate analysis and optimization of test results. The bidirectional probe can operate independently, within customized setups, or be integrated into existing user-defined hardware and software frameworks.
With increasingly challenging chip packages and sophisticated light-sensitive sensors to prevent optical laser faults, this new testing vector for fault injection scenarios bypasses traditional measures and takes the next step in high-end security tests.
The Keysight bidirectional fault injection probe offers the following features:
The DS1120A Unidirectional Fault Injection Probe performs localized faults on modern chips using fast, predictable, and high-powered electromagnetic pulses.
The DS1120A Unidirectional Fault Injection Probe performs localized faults on modern chips using fast, predictable, and high-powered electromagnetic pulses.
DS1120A
The DS1120A Unidirectional Fault Injection Probe performs localized faults on modern chips using fast, predictable, and high-powered electromagnetic pulses.
With increasingly challenging chip packages and sophisticated light-sensitive sensors employed to prevent optical laser faults, Keysight presents a new, powerful testing vector for fault injection (FI) scenarios on modern chips. The Unidirectional Fault Injection Probe induces fast, high-powered, electromagnetic pulses on a user-defined location of a chip. Unidirectional FI testing allows you to bypass traditional countermeasures and provides the next step in high-end security tests.
The DS1120A’s easy setup and testing process saves time, providing a fast and predictable pulse that meets international testing lab and manufacturer requirements. The set of probes, XY table, and camera offer a complete setup that testers can control and parameterize flexibly through the Inspector FI software. The software allows testing automation and easy reporting for further scenario analysis and refinements. The Unidirectional Fault Injection Probe can be used standalone or in custom environments as well as integrated with your own hardware and software.
Mounts on Precision XYZ Stage of High Precision Electromagnetic Probe with:
Induce electromagnetic pulses to perform localized faults on modern chips.
Induce electromagnetic pulses to perform localized faults on modern chips.
DS1121A
Induce electromagnetic pulses to perform localized faults on modern chips.
The Keysight DS1121A bidirectional fault injection probe induces high power, electromagnetic (EM) pulses on a user-defined chip location. The fast and predictable pulse meets the demands of international testing laboratories and manufacturers.
Testers can control the set of probes, XY table, and camera with Keysight’s EM fault injection software, which also allows automation of testing scenarios and easy reporting for further analysis and refinements. Use the bidirectional fault injection probe in stand-alone or custom environments—or integrate with your own hardware and software.
With increasingly challenging chip packages and sophisticated light-sensitive sensors to prevent optical laser faults, this new testing vector for fault injection scenarios bypasses traditional measures and takes the next step in high-end security tests.
The Keysight bidirectional fault injection probe offers the following features:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Electromagnetic fault injection (EMFI) is a hardware security testing technique that uses short, controlled electromagnetic pulses to temporarily disturb the operation of a semiconductor device. By injecting energy into specific areas of a chip at precisely controlled moments, security engineers can induce faults and observe how the device responds to abnormal conditions.
EMFI works by generating a fast electromagnetic pulse through a specialized probe positioned above the target device. The pulse creates a localized disturbance within the chip, potentially affecting circuit behavior, timing, memory operations, or cryptographic calculations.
By controlling the pulse timing, strength, and location, engineers can investigate how the device behaves under fault conditions and identify potential security weaknesses.
Both techniques attempt to induce faults, but they target the device differently.
Because EMFI can target specific areas of a chip without modifying the power supply, it often provides greater flexibility when evaluating complex or highly integrated devices.
Laser fault injection uses focused light to target specific regions of silicon, often requiring physical access to the die. EMFI uses electromagnetic pulses and can frequently be performed directly on packaged devices without chip preparation.
This makes EMFI an attractive option for many security evaluations where preserving the target device is important.
In many cases, no. One of the key advantages of EMFI is that testing can often be performed directly on packaged devices without exposing the silicon die. This reduces preparation time and allows engineers to evaluate products in a form closer to their deployed state.
Different probe designs produce different electromagnetic field characteristics and attack profiles.
Depending on the evaluation objective, engineers may choose a unidirectional or bidirectional probe to optimize targeting accuracy, fault generation, and attack coverage. The most suitable option depends on the device under test and the type of fault injection campaign being performed.
Yes. EMFI systems can be combined with positioning systems and Inspector software to automate scanning, fault injection campaigns, parameter sweeps, and result analysis. Automation helps improve repeatability and accelerate vulnerability discovery.
EMFI is generally designed to create temporary and controlled faults rather than permanently damage the device. However, as with any fault injection methodology, testing should be performed within appropriate operating conditions and evaluation procedures.
Yes. Inspector software supports automated fault injection workflows, attack campaign management, parameter exploration, and result analysis. Combined with positioning systems and fault injection probes, it helps create efficient and repeatable EMFI evaluations.
Yes, it reduces the risk of permanent device damage compared to laser-based methods, since you're not directly ablating or heating the silicon with concentrated optical energy.
You typically don't need to know the exact location upfront, a common workflow uses a larger coil to scan broadly across the chip surface (often combined with automated XYZ-stage scanning) to identify sensitive regions, then switches to a smaller, more focused coil to refine and repeat the fault at that precise spot.