Added to favorites
Removed from favorites
The Essential Signal Generator Guide Building a solid foundation in RF — Part 2
Navigating the numerous specifications and features of signal generators can be challenging. This white paper series helps by explaining various modulation schemes, the importance of spectral purity, and the impact of distortion. Additionally, it explores how application software can enhance productivity. Signal generators are essential for meeting customer requirements for robust and reliable high-speed wireless connections, which are crucial for business success. To address market demands, selecting the right signal generator is vital. Complex modulation schemes, necessary for increasing spectral efficiency and achieving higher data rates, rely on accurate and stable signal generators. Signal generators can be either digital (vector) or analog. Vector signal generators produce complex, digitally modulated signals, while analog signal generators produce continuous wave signals with basic modulation. The choice depends on the specific application and testing requirements. Generating an RF signal requires a metrology-grade signal generator with excellent distortion and spurious characteristics to ensure high spectral purity. The frequency accuracy of a signal generator depends on the stability of the reference oscillator and the time since the last calibration. Overall, signal generators are indispensable for evaluating applications that rely on radio frequencies, such as GNSS, 5G, avionics, and radar, ensuring reliable and efficient performance.