Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight LA1-class logic analyzers include the 16860 Series
Keysight LA1-class portable logic analyzers deliver compact, high-performance digital signal analysis for debugging, verifying, and optimizing DDR and low-power DDR (LPDDR) memory systems. They feature high channel count, deep memory, fast timing speed, and the ability to view time-correlated oscilloscope results directly on the logic analyzer. Choose one of our popular configurations or configure one specific to your application.
Simultaneously analyze multiple digital signals — ideal for monitoring interfaces with multiple signal lines, correlating signal activity across subsystems, and validating critical system timing.
Capture more data in a single acquisition — required for longer signal capture of high-speed systems with fast sampling rates and for analyzing complex or intermittent signals.
Capture digital signals with up to 5 GHz timing resolution to accurately detect short pulses, glitches, and timing anomalies — ideal for measuring critical signal relationships and diagnosing signal integrity issues.
Integrated, time-correlated oscilloscope waveforms displayed on the logic analyzer ensure accurate timing between analog and digital signals and enable signal integrity validation.
Number of channels
34 to 136
Maximum memory depth
128 Mpts
Standards
LPDDR4, LPDDR3, LPDDR2, LPDDR, DDR4, DDR3, DDR2, DDR
Signal type
Single-ended, differential
Maximum timing speed
5 GHz conventional / 12.5 GHz timing zoom
16862A
The 16862A portable logic analyzer provides the industry’s fastest, deep memory timing capture for digital debug.
16863A
The 16863A 102-Channel portable logic analyzer provides the industry’s fastest, up to 128 Mb/256 Mb (full-/half-channel) deep memory capture for digital debug.
16864A
The 16864A 136-Channel portable logic analyzer (350 MHz state, 12.5 GHz timing zoom) provides the industry’s fastest and deep memory for digital debug.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Portable logic analyzers offer high-speed timing capture, deep memory, extensive channel support, and protocol decoding, making them ideal for on-the-go testing and debugging of digital systems. They provide real-time signal visualization, advanced triggering options, and compatibility with various communication protocols, allowing engineers to efficiently diagnose timing issues, signal integrity problems, and protocol violations in embedded systems and high-speed digital designs.
Portable logic analyzers are compact, self-contained units designed for fieldwork, troubleshooting, and use in space-constrained environments. They often feature built-in displays, standalone operation, and battery power for increased mobility. In contrast, modular logic analyzers offer greater flexibility and scalability, typically requiring a separate computer or mainframe for data analysis. Modular solutions are better suited for large-scale debugging, higher channel counts, and advanced applications requiring integration with oscilloscopes and other test instruments.
Synchronous (state) capture means that the measurement system in the logic analyzer determines the logic value of digital parallel buses or control lines when there is an associated valid clock, such as a rising edge on a probed system clock line. In contrast, asynchronous (timing) capture means that the measurement system samples the value of a bus or individual digital lines asynchronously from the system under test or not in sync with the system.
Using a portable logic analyzer for digital system debugging provides accurate and reliable measurements, comprehensive analysis tools, and the ability to capture and analyze multiple signals simultaneously. Key benefits include quick detection of timing errors, protocol violations, and logic state changes, enabling faster debugging and troubleshooting. Their compact design allows engineers to test systems in real-world environments, improving efficiency and reducing development time for embedded and high-speed digital applications.