Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 4 of 4

Image of  Comb Generator, 10 MHz to 67 GHz
Comb Generator, 10 MHz to 67 GHz
Model
U9391G
Compatible instruments
N5245A PNA-X
Maximum frequency
10 GHz
Image of  Comb Generator, 10 MHz To 26.5 GHz
Comb Generator, 10 MHz To 26.5 GHz
Model
U9391C
Compatible instruments
N5242A PNA-X
Maximum frequency
50 GHz
Image of  Comb Generator, 10 MHz to 50 GHz
Comb Generator, 10 MHz to 50 GHz
Model
U9391F
Compatible instruments
N5245A PNA-X
Maximum frequency
30 GHz
Image of  Comb Generator, 10 MHz to 110 GHz
Comb Generator, 10 MHz to 110 GHz
Model
U9391M
Compatible instruments
-
Maximum frequency
-
Clear All