Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NU1-class HEV / EV power converters include the EV1003A.
Keysight NU1-class HEV / EV power converters include the EV1003A and are purpose-built to support the fast-paced development and validation of electric and hybrid electric vehicle (EV / HEV) power trains. These systems combine high-voltage operation, bidirectional power flow, and regenerative energy capabilities to accurately emulate real-world vehicle charging and operations scenarios. Designed for applications including onboard charger testing, DC fast charger testing, and inverter and motor controller validation, they offer fast transient response, scalable power, and integration with hardware-in-the-loop (HIL) systems. Choose one of our popular configurations or configure one specific to your application.
Recover and return excess energy to the grid instead of wasting it as heat — ideal for power sink tests like regenerative braking or battery discharge.
Generate up to 1.5 mW of power using parallel connections to expand test capacity as your requirements grow.
Create, execute, and manage complex test routines for fast, scalable validation in high-throughput environments.
Simulate a wide range of fault scenarios in a controlled and repeatable environment, ensuring that systems meet both performance and safety standards.
Maximum power
20 kW to 300 kW
Maximum voltage
950 to 1500
Maximum current
100 to 900 A
EV1003A
The EV1003A Hybrid Electric / Electric Vehicle Power Converter Test Solution enables testing of high power battery platforms without generating excessive heat.
This Keysight solution addresses the safety, regulatory, and environmental issues facing the HEV/EV market. It is the only commercial-off-the-shelf (COTS) regenerative power system with highly integrated safety features that protect your devices under test and your people. The regenerative capabilities enable the energy consumed to be put back onto the grid cleanly, saving costs from energy consumption and cooling, while not interfering with the grid. Keysight's solution and worldwide support give you the confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.
SL1041B
The Scienlab Dynamic DC Emulator (DCE) Mid-Power Series provides bi-directional, regenerative DC power supplies for efficient and effective testing of the different power electronic components in EV and EVSE.
The Scienlab Dynamic DC Emulator (DCE) Mid-Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP7900 Series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving energy consumption and cooling costs.
Additionally, by combining the seamless source and load functionality into a compact 3U-high package, you save energy, floor space, and integration time.
With the Scienlab Dynamic DC Emulator Mid-Power Series, test your charging technology efficiently. The emulator can be used in combination with the Scienlab Charging Discovery System (CDS) to act as a DC power source (EVSE emulation) or to act as an electronic load, replacing a battery pack and feeding energy back to the power grid (EV emulation).
SL1840A
The Keysight SL1840A provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, 600 A, or 900 A, and 300 kW.
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
HEV / EV power converters are essential components in hybrid electric vehicles (HEV) and electric vehicles (EV), responsible for managing the flow of electrical energy between the battery, electric motor, and other systems. HEV / EV power converters are advanced test solutions designed to evaluate the performance of power converters, battery management systems (BMS), and DC charging technologies. These tools support testing for onboard chargers (OBC), DC fast chargers, and battery emulation, ensuring efficient energy conversion and reliable operation. Additionally, they enable the validation of vehicle-to-grid (V2G) technology, allowing engineers to test how EVs interact with home energy storage systems and the electrical grid. These solutions are crucial for developing energy-efficient EV architectures and optimizing renewable energy integration through home energy management systems (HEMS).
Yes, HEV / EV power converters support bidirectional power flow, enabling comprehensive testing for vehicle-to-grid (V2G) and home energy management system (HEMS) applications. This capability allows engineers to evaluate how power flows both from the grid to the vehicle for charging (grid-to-vehicle or G2V) and from the vehicle back to the grid or home energy storage system (vehicle-to-grid or V2G). By simulating real-world charging and discharging scenarios, these power converters help validate energy efficiency, battery performance, and grid stability, supporting the development of smart charging infrastructure and renewable energy integration.
Regenerative technology in HEV / EV power converters refers to the ability of test systems to recapture and return absorbed energy back to the grid instead of dissipating it as heat. This energy recovery process significantly reduces energy waste, lowers operational costs, and minimizes the need for extensive cooling systems.
Keysight’s HEV / EV power converters leverage high-efficiency regenerative technology, achieving up to 96% energy efficiency by recycling power during tests of battery management systems (BMS), bidirectional power converters, and vehicle-to-grid (V2G) applications. This makes them both environmentally friendly and cost-effective for extended, high-power testing, supporting the development of sustainable electric vehicle (EV) technologies and renewable energy integration.
Yes, HEV / EV power converters can accurately simulate real-world driving and charging scenarios by emulating dynamic load profiles, fast-charging events, and battery behaviors under various operating conditions. These allow engineers to replicate sudden acceleration, regenerative braking, and fluctuating power demands, testing how power converters, battery management systems (BMS), and onboard chargers (OBC) respond in real time.
Additionally, they support DC fast charging simulations and bidirectional power flow for vehicle-to-grid (V2G) applications, helping validate energy efficiency and grid interaction. This enables comprehensive testing of HEV / EV components, ensuring reliable performance across diverse road and charging environments.