Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Modern vehicles rely on GNSS technology not only for navigation, but also for ADAS, autonomous driving, V2X, eCall, intelligent speed assistance (ISA), emergency services, and vehicle localization. As positioning systems become increasingly critical to vehicle safety and performance, automotive teams need repeatable and scalable validation methods beyond traditional road testing. Keysight Automotive GNSS Emulation and Testing solutions enable OEMs, Tier 1 suppliers, chipset vendors, and test laboratories to emulate realistic satellite environments and validate positioning performance throughout the development lifecycle. Powered by the PNT Xe platform, engineers can accelerate development, improve test repeatability, and reduce the cost and complexity of vehicle-level testing.
Validate GNSS acquisition, tracking, positioning accuracy, and Time-to-First-Fix (TTFF) performance for automotive receivers, modules, and vehicle systems throughout development and production testing.
Validate vehicle positioning and navigation performance under real-world and adverse GNSS conditions, including multipath, signal blockage, spoofing, and interference.
Verify positioning performance across GPS, Galileo, BeiDou, GLONASS, QZSS, NavIC, and SBAS signals to support global deployments and evolving automotive positioning requirements.
Integrate GNSS simulation into HIL environments and automated test workflows to support ISA, compliance, certification, and vehicle-level validation programs.
PNTXE100A
PNT Xe is a compact, rack-mountable GNSS simulator with multi-constellation support and guided-workflow software for development and production testing.
Built on Spirent’s industry-standard architecture, PNT Xe delivers multi-frequency, multi-GNSS simulation with up to 128 channels, 5 mm RMS pseudorange accuracy, low phase noise, and exceptional frequency stability. It also offers optional support for AES-M Code alongside all current GNSS constellations and frequencies, with 100% removable SSD storage for secure test environments.
PNT Xe brings high-fidelity GNSS simulation to every test phase, offering:
PNT7000A
With the PNT7000A GSS7000 GNSS Simulator, gain multi-frequency, multi-GNSS simulation that delivers reliable results faster.
The GSS7000 multi-GNSS, multi-frequency simulator generates simultaneous coherent GPS, GLONASS, BeiDou, Galileo, QZSS, NavIC (IRNSS), and SBAS signals from a single test scenario with up to 256 channels.
Simulation control
Interference and spoofing
Hardware-in-the-loop integration
Test execution
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Automotive GNSS emulation and testing uses a GNSS signal simulator to recreate realistic satellite signals in a controlled laboratory environment. It enables engineers to validate vehicle positioning, navigation, and timing performance without costly road tests, improving the repeatability and efficiency of ADAS and autonomous driving validation.
ADAS and autonomous driving systems rely on accurate vehicle positioning for functions such as lane-level navigation, path planning, and localization. GNSS testing helps engineers verify positioning performance under realistic conditions, including urban canyons, tunnels, signal interference, and challenging weather scenarios.
GNSS simulation enables repeatable testing in the laboratory before expensive proving-ground or public-road testing. Engineers can reproduce the exact same satellite conditions, interference events, and driving scenarios, reducing test time, development costs, and safety risks.
Yes. GNSS simulation can be integrated with IMU, wheel-speed sensors, LiDAR, radar, cameras, and vehicle dynamics models in HIL and SIL environments. This enables validation of sensor fusion algorithms used for vehicle localization and autonomous driving applications.
GNSS testing enables continuous validation of positioning and localization functions throughout the SDV lifecycle. Automated test scenarios can be executed after software updates to verify performance and ensure safe operation of navigation and ADAS features.
Automotive manufacturers can use GNSS simulation together with sensor fusion and HIL testing to validate vehicle localization performance in a controlled laboratory environment. This approach accelerates development, improves repeatability, and reduces the need for extensive road testing while supporting ADAS and autonomous driving verification.