Eggplant for WMS testing automation, TMS validation, and supply chain software testing across warehouse management, fleet operations, EDI, and driver mobile apps.
The pressure to release updates faster is greater today than ever to keep up with customer expectations. DevOps and continuous testing should provide the answer to keeping up with the pace of change, but unless testing teams harness everything these ways of working have to offer, they aren't enough.
As this playbook explains, the key to success is adding AI testing to the toolkit.
Eggplant tests warehouse management systems (Manhattan, Blue Yonder, Oracle WMS, SAP EWM, Körber), transportation management systems (SAP TM, Oracle TMS, MercuryGate, Descartes), fleet tracking platforms, driver mobile apps, EDI platforms, IoT sensor integrations, and customer-facing tracking portals. Most engagements focus on validating end-to-end supply chain workflows where multiple systems must hand off cleanly.
Yes. Because Eggplant tests at the UI level using image recognition, it validates legacy WMS interfaces, proprietary 3PL systems, and modern cloud TMS platforms with the same approach. This matters in logistics where most operators run a mix of vendor and proprietary systems built across decades.
A capability within Eggplant runs load testing for logistics systems including WMS, TMS, and customer portals. It simulates peak-season transaction volumes (Q4 holiday, Prime Day, supply chain surges) so capacity issues surface in test rather than during the peak itself. Real-user simulation validates the full operational workflow under load, not just individual endpoints.
Yes. Eggplant tests iOS and Android applications natively, including the specialised mobile apps used by drivers, warehouse pickers, and field workers. Testing covers offline capability, GPS workflows, barcode scanning, and signature capture — the real workflows mobile workforce apps must support reliably.
Eggplant integrates with standard CI/CD platforms (Jenkins, GitLab, Azure DevOps) and connects with logistics-specific tools including WMS test environments and EDI testing platforms. End-to-end testing validates the integration points — WMS to TMS, TMS to carrier APIs, EDI translations — where most logistics failures actually occur.
Most logistics operators see meaningful results within the first quarter. Initial wins typically come from automating WMS regression testing through quarterly platform updates, validating peak-season readiness on customer portals, or testing driver mobile app updates across iOS and Android fleet devices.
무엇을 찾고 있습니까?