HIGHLIGHTS

  • Fast and fully error-corrected mixed-mode S-parameter measurements with true-mode stimulus
  • Accurate differential and common-mode stimulus with VNA/DUT mismatch error correction
  • Arbitrary phase and amplitude offsets with normal and in-fixture modes
  • Bi-directional, forward-only or reverse-only true-mode stimulus
  • Supports balanced input and output, one balanced and one single-ended devices

The S93460B integrated true-mode stimulus application (iTMSA) provides mismatch-corrected true-mode (true differential and true common) stimulus and enables accurate balanced measurements under real operating conditions. iTMSA also provides balanced measurements with forward-only sweep, reverse-only sweep, and frequency or power sweep with arbitrary phase and amplitude offsets. S93460B only works on 4-port PNA or PNA-X models. S93460B is equivalent to Option 460 on the PNA/PNA-X Series A model network analyzers.

Learn more about Keysight Network Analyzer Software

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series
Image coming soon

Interested in a S93460B?

Featured Resources for S93460B True-Mode Stimulus

모든 리소스 보기

Want help or have questions?