무엇을 찾고 있습니까?
W7303B IC-CAP AIML Device Modeling
A complete solution for characterizing and modeling devices and circuits now including AIML tools
This bundle provides the tools and examples needed to characterize and model semiconductor devices, with AIML optimization capabilities to support automated, accurate extraction. It includes the IC-CAP core software environment, all measurement drivers, basic and advanced optimization algorithms, Python/PEL programming, all simulation links, and DataPro. Advanced capabilities include ML-based and other global optimizers, custom or Bring-Your-Own (BYO) optimizer support, and additional optimizer features.
Highlight
- Over 50 turnkey measurement drivers.
- Python/PEL programming environment.
- Optimization and tuning, with links to most commercial circuit simulators, including Keysight ADS; Synopsys HSPICE and FineSim; Cadence MMSIM, Spectre, and PSPICE; Siemens’ Eldo; Silvaco SmartSpice; SPICE3; and many others.
- Extensive library of application examples, including ML-based extraction flows for industry-standard compact models.
- Advanced Optimization Suite with ML and Hybrid ML optimizers, plus options to customize optimizer algorithms and cost functions.
This bundle combines the W7300B IC-CAP Device Modeling bundle and the W7003E AIML Advanced Extraction Tools and Optimizers add-on.
역량확대
다른 도움이 필요하십니까?