System Designer for PCIe® is a modern and smart PCIe design environment for modeling and simulating the latest PCIe Gen5 and Gen6 systems. It enables designers to perform complete PCIe system analysis and simulation-driven virtual compliance tests with a streamlined workflow.

Highlights

The W3651B System Designer for PCIe® includes the following:

  • PCIe design environment 
  • PCIe simulation engine
  • PCIe AMI Model Builder
  • Simulation-driven compliance test solution for PCIe - Gen4, Gen5 and Gen6
  • SEASIM interface

The System Designer for PCIe® automates the setup for multi-link, multi-lane, and multi-level (PAM4) PCIe systems using a smart design environment. The PCIe AMI modeler, which supports NRZ and PAM4 modulations, facilitates the quick implementation of PCIe systems. The integrated simulation-driven compliance test solution can reduce design costs by minimizing design iterations and shortening time-to-market.

역량확대

다른 도움이 필요하십니까?