The W3083E Ethernet AMI Modeler enables you to construct AMI models for Ethernet applications with PAM4 modulation.

Highlights

The W3083E Ethernet AMI Modeler includes:

  • Builds Ethernet AMI models for transmitters and receivers
  • Wizard driven model generation workflow

The Ethernet AMI Modeler enables you to construct AMI models swiftly and effortlessly for Ethernet applications with PAM4 modulation for transmitters and receivers. Utilize the wizard-driven workflow to enable and modify specific parameters for your models, including CTLE, AGC, Compression, DFE, CDR, and more. Ethernet AMI Models create the models in the following file formats: .ami, .dll / .so, .ibs, and .conf.

역량확대

다른 도움이 필요하십니까?