| Design Libraries included in this element |
|---|
| Design Libraries | Description |
|---|
| 3GPP FDD W-CDMA | Provides behavioral models, and pre-configured Test and Verification setups which evaluate design performance parameters such as Adjacent Leakage Ratio (ACLR), Error Vector Magnitude (EVM), Peak Code Domain Error, coded Bit Error Rate (BER), and more. |
| 3GPP LTE | Provides signal processing models and preconfigured simulation setups to enable you to create spectrally correct test waveforms that comply with 3GPP requirements. |
| 802.11n | Allows fully encoded WLAN 11n signal to be generated and demodulated. In addition, transmitter and receiver measurements are provided including EVM, CCDF, BER/FER under MIMO channel. |
| CDMA | Provides system-level design capability based on the TIA/EIA-95 technical specifications. |
| CDMA 1xEV | Provides transmitter (RF) design and verification capabilities which include power amplifier (PA) testing with complex signal sources. |
| CDMA2000 | Helps communication and RF system designers perform system-level tradeoff, requirement partitioning, and performance verification based on TIA IS-2000 standards. |
| Digital TV (DTV) | Easy-to-use, hierarchical, realizable models for use in the design and verification of digital television transmitters or receivers. |
| EDGE | Helps communication and RF system designers perform system-level tradeoff, requirement partitioning, and performance verification via key transmitter and receiver measurements. |
| Fixed WiMAX | Provides signal processing models, preconfigured simulation setups, signal sources and receivers to facilitate simulation of fully coded systems. |
| GSM | Enables you to assemble a GSM system design using behavioral models and examples and verify performance with transmitter and receiver metrics such as Bit Error Rate (BER), Frame Error Rate (FER) and Adjacent Channel Power Ratio (ACPR). |
| HSPA (High-Speed Packet Access) | Provides preconfigured simulation setups, signal sources and fully coded BER analysis for simulation of the circuitry used in 3GPP fast uplink designs. |
| Mobile WiMAX™ | Provides signal processing models, preconfigured simulation setups, signal sources and receivers to facilitate simulation of fully coded systems. |
| TD-SCDMA | Provides behavioral models, and pre-configured Test and Verification setups which evaluate design performance parameters such as Error Vector Magnitude (EVM), Power versus Time, Complementary Cumulative Distribution Function (CCDF), and coded Bit Error Rate (BER), and more. |
| WiMedia | Provides preconfigured simulation setups, signal sources, and fully coded BER analysis for simulation of the circuitry used in WiMedia based products. |
| Wireless LAN (WLAN) | Easy-to-use, hierarchical, realizable models for the efficient design and verification of IEEE 802.11 and Hiperlan2 transmitters and receivers. |