S970251B adds full pulsed-RF measurement capabilities to the P50xxB Streamline series vector network analyzer up to 53 GHz.

Highlights

Add Pulsed-RF Measurement Capabilities to your P50xxB Streamline Series Vector Network Analyzer

Using built-in pulse modulators, the P50xxB VNA is a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed RF measurement software controls external pulse generators and modulators and also synchronizes to external master pulses.

  • Pulsed RF measurements up to 53 GHz
  • Integrated pulse application using the wideband-detection method
  • Point-in-pulse measurements with pulse widths as narrow as 1 us
  • Pulse-profile measurements with 40 ns minimum timing resolution

역량확대

다른 도움이 필요하십니까?