무엇을 찾고 있습니까?
Highlights
- Broad operating frequency up to 26.5 GHz with a 3.5 mm socket connector.
- High port counts that are scalable to up to 48 ports.
- Compact footprint enables sharing the electronic calibration (ECal) module in multiple locations.
- Effective at eliminating numerous connections during the calibration process, saving operator time and minimizing errors.
- Compatible with Keysight PXI, PNA, ENA, and Streamline Series vector network analyzers (VNAs) for direct control via USB.
The Keysight N7565A multiport electronic calibration (ECal) module streamlines the calibration process for Keysight vector network analyzers quickly, easily, and accurately. Operating from DC to 26.5 GHz, the multiport ECal module is convenient and supports up to 48 ports, with each module containing six ports.
The multiport ECal module makes it possible to calibrate a wide frequency range without making numerous connections during the calibration process. The N7565A enables you to share the ECal module across multiple locations because of the compact footprint. You have the flexibility to scale up calibration requirements to meet future demands for higher port counts.
Use this calibration solution for multiport measurement applications such as high-volume power amplifier / front-end module (PA / FEM), massive multiple-input multiple-output (massive MIMO), or high-speed digital interconnect applications that often come with a higher number of test port requirements.
This ECal module completes a full six-port calibration in half the time and with fewer connections than traditional mechanical calibration kits. The operator connects the ECal module to the vector network analyzer via the USB, and the firmware controls the rest, minimizing the chance of operator error. Reducing the wear and tear on connectors lowers repair costs for both the test port connectors and calibration standards.
Note: The N7565A multiport ECal does not support calibration with external switches and user characterization.
Featured Resources for N7565A Multiport Electronic Calibration Module (ECaL), DC to 26.5 GHz, 6 ports
Want help or have questions?