Address gNB testing challenges with the flexible, scalable, high-performance Keysight Landslide O-RAN End-to-End Test Solution.

Highlights

The Keysight Landslide O-RAN E2E Test Solution emulates all the network functions surrounding the SUT, including UEs for Uu interface, RF channel for mobility, Core network for N1 / N2 / N3 interfaces, neighboring eNBs / gNBs, CUs, and RIC for network compatibility. The Core network emulation can be 5GC for SA mode or EPC for NSA. 

The E2E Testing feature set includes the following capabilities:

  • Single UI controls all functional blocks
  • Standalone (SA) mode
  • Emulation of UEs
  • Emulation of real-world RF Channel Models (3GPP or customer-defined)
  • Relevant interfaces Uu, N1, N2, N3, X2, S1
  • Control plane and user plane testing
  • Functional, performance, and capacity testing
  • Call modeling capabilities to shape testing traffic as needed, for control and user planes
  • Highly customizable, with ability to edit messages onsite as needed
  • Automation through RESTful or Tcl API
  • Library of Test Cases (TC)
  • Test results for data analytics and / or artificial intelligence and machine learning training

역량확대

다른 도움이 필요하십니까?