• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        자세한 내용
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • Signal, Spectrum, and Wireless Analyzers
    • E8491A IEEE-1394 PC Link to VXI, C-Size [단종]

    무엇을 찾고 있습니까?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators 솔루션 기술지원 교육 이벤트 프리미엄 중고 장비 KeysightCare
    추천 검색어
    No product matches found - System Exception
    일치하는 컨텐츠

    E8491A IEEE-1394 PC Link to VXI, C-Size

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Calibration and Repair
    교정 및 수리
    서비스 요청 pdf 데이터 시트 다운로드
    Prev
    대체
    Image for E8491B IEEE-1394 PC Link to VXI, C크기(FireWire)
    E8491B IEEE-1394 PC Link to VXI, C크기(FireWire)
    제품 상세정보 보기
    |
    구매 또는 대여 옵션
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    NOTE: Suggested replacement is E8491B and this product may be found by selecting the Related Products link.

    The Keysight E8491A IEEE-1394 PC link to VXI is a C-size, 1-slot, message-based VXI module, providing a direct connection from your PC to a VXI mainframe via the industry standard IEEE-1394 bus (FireWire). The Keysight E8491A is a cost effective choice for high-speed data acquisition applications moving large blocks of data. Users now have an affordable VXI solution for their test applications when the Keysight E8491A is used with Keysight' new E8400 mainframe series.

    The Keysight E8491A includes a C-size VXI Slot 0 module and a 4.5-meter cable. It supports up to 16 mainframes with one PC. For restrictions on using I-SCPI, please refer to the Ordering Information Section below. Ease of configuration is achieved with automatic recognition of a new IEEE-1394-based device without powering down the PC, known as hot plug-in. The Keysight E8491A Opt. 001 includes an IEEE-1394/PCI card to install in your PC.

    For multiple VXI mainframe systems, one Keysight E8491A is installed into each mainframe and these are interconnected via the cable in a daisy-chain or star configuration. This reduces the system cost further since an additional IEEE-1394/PCI card is not needed for each added mainframe. For more information about PCI 2.1 comliance, refer to the related information section below.

    The Keysight E8491A includes clock and triggering capabilities, plus complete SICL/VISA I/O library software for the Windows 95 and Windows NT 32-bit environments. The interface also supports 32-bit Interpreted SCPI (I-SCPI).

    Refer to the Related Information section below for instrument driver availability and downloading instructions, as well as for recent product updates, if applicable.

    • C-size, 1-slot, message-based commander
    • Industry standard PC-to-VXI interface
    • High-performance data block transfers
    • Ease of configuration with hot plug-in capability
    • Supports multiple mainframes with one PC
    • Timing and triggering to external devices/mainframes
    • For complete details, click on the Data Sheet link.
    • Windows is a U.S. registered trademark of Microsoft Corporation.