Highlights

What’s Included

  • DSOX3054G: 4-channel, 500-MHz oscilloscope with embedded analysis software and function / arbitrary waveform generator
  • D3000AUTB: Automotive software option
  • DP0010A: 250-MHz differential active probe
  • DP0021A-009: automotive accessory kit for DP001xA probes

The harsh environments that automotive electronics operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscope AutomotiveBetterBundle uncovers automotive glitches and serial bus errors faster than other oscilloscopes.

Looking for another application bundle?

Check out other automotive, power, and jitter preconfigured bundles available on the InfiniiVision 3000G, 4000, and 6000 X-Series oscilloscopes.

Demo the Automotive Application Bundle

Trigger, decode, and perform eye-diagram mask testing on automotive serial buses such as CAN, CAN FD, LIN, FLEXYRAY, SENT, PSI5, and more.

Extend the Capabilities of Your DSO3054GAUT

Featured Resources

모든 리소스 보기

Want help or have questions?