• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        자세한 내용
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 5501B Laser Head [단종]

    무엇을 찾고 있습니까?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators 솔루션 기술지원 교육 이벤트 프리미엄 중고 장비 KeysightCare
    추천 검색어
    No product matches found - System Exception
    일치하는 컨텐츠

    5501B Laser Head

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Service Notes
    서비스 노트
    Calibration and Repair
    교정 및 수리
    서비스 요청 pdf 기술 개요 다운로드
    Prev
    대체
    Image for 5517B 레이저 헤드
    5517B 레이저 헤드
    제품 상세정보 보기
    |
    구매 또는 대여 옵션
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    The Keysight 5501B laser head, used in Keysight interferometer systems, offers a vacuum wavelength accuracy (3 &sigma, lifetime) of 0.1 ppm, and a standard beam diameter of 6 mm. The laser head uses a proven long-life laser tube and includes a reference receiver and high voltage power supply. The 5501B is a drop-in replacement for the Keysight 5501A laser head. The 5517 family of laser heads should be considered for new applications.

    The Keysight 5501B is configured with appropriate optics and system electronics to build a laser interferometer system that meets the unique physical layout and measurement requirements of individual applications. The custom positioning system improves product quality, increases yields, and facilitates manufacture of precision products.

    • Weight: 3.4 Kg (7.5 pounds)
    • Magnetic field strength (Non-Operating): Does not exceed 5.25 milligauss at a distance of 4.6 m (15 ft) from any point on the surface of the packaged Laser Head.
    • Clearance required for cabling: 10.16 cm (4 in) beyond back
    • Power Input Requirements: +15 V ±0.3 V at 0.79 A maximum =15 V ±0.3 V at 0.67 A maximum
    • Heat Dissipation: 23 W during operation, 35 W during warmup
    • Beam power output: 1 milliwatt maximum, 180 microwatts minimum
    • Beam diameter: 6 mm (0.25 inch) typical
    • Vacuum wavelength stability: 0.002 ppm typical 1 hour 0.02 ppm typical lifetime
    • Nominal vacuum wavelength: 632.991372 nanometers
    • Safety classification: Class II Laser Product conforming to U.S. National Center for Devices and Radiological Health Regulations 21 CFR 1040.10 and 1040.11.
    • Reference Frequency: 1.5 MHz to 2.0 MHz
    • Helium-neon, continuous wave, two-frequency laser
    • Fast warm-up (typically four minutes)
    • Compact package adds configuration versatility
    • Industry-leading reliability