• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
        Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • RF Power Meters
    • 5385A Frequency Counter [단종]

    무엇을 찾고 있습니까?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators 솔루션 기술지원 교육 이벤트 프리미엄 중고 장비 KeysightCare
    추천 검색어
    No product matches found - System Exception
    일치하는 컨텐츠

    5385A Frequency Counter

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Calibration and Repair
    교정 및 수리
    서비스 요청
    Prev
    대체
    Image for 53210A 350MHz RF 주파수 카운터, 10디지트/초
    53210A 350MHz RF 주파수 카운터, 10디지트/초
    제품 상세정보 보기
    |
    구매 또는 대여 옵션
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    Imagine Your Counter Doing MORE…
    “I never expected a frequency counter to do so much so fast!”
    53200 Family of RF and Universal Frequency Counter/Timers

    The Keysight 5385A Frequency Counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost. Frequency coverage allows measurements from 10 Hz to 1 GHz, with resolution of 9 digits per second. The 5385A incorporates a programmable alphanumeric display, accessible remotely via either HP-IB (standard) or HP-IL (optional). The liquid crystal display (LCD) reduces component count, is easy to read (indoors or out), and improves counter reliability and serviceability.

    The half-rack width 5385A instrument is portable, rackable, and stackable for use in the field, at a workbench, or as part of an ATE system. Options include a four-hour-capacity battery pack, and a high-stability ovenized oscillator for higher accuracy. 

    • High input sensitivity extends applications
    • Extensive input conditioning improves accuracy
    • Variable display digits improve readability
    • External DC operation extends portability
    • Standard TCXO timebase
    • Proven reliability
    • High Input Sensitivity
    • Sensitivity of at least 15 mV rms reduces the need for preamps, and improves low level signal measurement accuracy.
    • Extensive Input Conditioning
    • A low pass filter, automatic or manual attenuator and trigger level control features provide versatile signal-to-noise conditioning for optimum accuracy.
    • Variable Display Digits
    • View only readable digits from stable signals by controlling the number of display digits. Use as few as 3 or as many as 11 digits.
    • External DC Operation
    • Wide range (9-15V) external DC input power allows use of sources such as 12V automobile power to keep the timebase warm, or charge the battery option while in transit to remote sites.