• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        자세한 내용
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 10936B Servo-Axis Board [단종]
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
    10936B Servo-Axis Board

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Calibration and Repair
    교정 및 수리
    서비스 요청
    Prev
    대체
    Image for 10889B PC Servo-Axis Board
    10889B PC Servo-Axis Board
    제품 상세정보 보기
    |
    구매 또는 대여 옵션
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    The Keysight 10936B Servo-Axis Board is a programmable, digital servo with built-in motion control algorithms. The combined servo-axis board provides a complete closed-loop positioning solution for Keysight 5527B laser interferometer systems. Outputs include ±10 V analog, pulse-width modulated, and 16-bit digital for a variety of commercially-available motors and amplifiers.

    Custom algorithms can be downloaded to tune the servo for application requirements. A trace capability optimizes and verifies system performance. Special features include coordinated multiaxis moves, velocity profiling, buffered position profiling, and drive enable/disable.

    • Typical Power Requirements (not including receiver): +5V at 2.5 A, +15V at 30 mA, -15V at 45 mA
    • Selectable Difference Equation:
    • Proportional, Integral, Difference (PID)
    • 9th Order Infinite Impulse Response (IIR) Filter
    • User-specified difference equation can be downloaded
    • Programmal Difference: Equation Coefficients, Powerful TRACE command to aid user in optimizing difference equation and feedforward coefficients
    • Programmable Feedforward Terms: Feedforward Velocity, Feedforward Acceleration, Feedforward Delta Acceleration
    • Programmable Sample Rate: 250 Hz to 8 kHz
    • Choice of Profiling, or contour, to be followed during motion: Position Profiling, Velocity Profiling, Buffered Position Profiling
    • Motor Drive Outputs +/-10V Analog (DAC OUT and AGND):
    • Resolution: 0.305 mV
    • Offset: +/-15 mV
    • Data Rate: Output updated at sample rate
    • Pulse Width Modulated: (PULSE UP-, PULSE DOWN-)
    • Resolution: 125 ns
    • Data Rate: Output updated at sample rate
    • 16-Bit Digital (uses binary interface DATA OUT lines): Format: 2's complement
    • Data Rate: Output updated at sample rate
    • Additional Rear Panel Outputs
    • DRIVE ENABLE OUT- to turn on user motor drive
    • ERROR-, PATH ERROR- to inform user of error conditions
    • WINDOW (high when position within a specified range of marker)
    • Response Time: 2 us maximum
    • THRESHOLD (high when position more positive than marker)
    • Response Time: 2 us maximum
    • Rear Panel Inputs
    • EXT SAMPLE-/EXT CLOCK-HI LIMIT IN-, LOW LIMIT IN-:
    • Negative true inputs to turn off Motor Drive outputs
    • Maximum response time: Sample period (1/sample rate) + 0.3 ms
    • 16-Bit Binary Interface Transfer Rates
    • Input (Destinations and Commands): 0.1-10 kHz
    • Output (Position): 0.1-10 kHz
    • Rates vary depending on data format, system configuration, and servo-axis board setup.
    • Trace capability simplifies optimization and servo-loop characterization
    • Customized routines tune the system to your requirements
    • Automatic environmental compensation available for maximum repeatability
    • Field or factory installation offers system flexibility
    • Output position data at up to 10 kHz
    • Up to six boards per system for maximum design flexibility
    • Trace Capability: Record up to four system signals, (including desired and actual position) as a move is taking place. Results are displayed on the controller through HP-IB or 16-bit binary interfaces.
    • Customized Routines: Built-in or customized routines can be downloaded to the servo-axis board. Simply enter the coefficients of the chosen algorithm, and add the desired feed-forward terms and limits on velocity, acceleration, and change of acceleration.
    • Environmental Compensation: The Keysight 10946C compensation board can be configured with the system to maximize system accuracy and repeatability in changing environments.