• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        자세한 내용
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    Video

    100G Electrical TX And RX Conformance Test Solution - Overview

    100G Electrical TX And RX Conformance Test Solution - Overview
    Show Description
    Keysight’s new pre-conformance 100GAUI-1 compliance test solution simplifies the testing of 100Gbps electrical interfaces by automating over 120 transmitter measurements (Tx) and receiver test procedures (Rx) for chip-to-module (C2M) and chip-to-chip (C2C) interfaces. The move to 100Gb/s and 53Gbaud PAM4 enables new technology such as 800G optical transceivers, as well as 51.2 terabit switches. This optimizes bandwidth and switching capacity, whilst reducing the cost and power consumption for the user. Our 112G compliance test solution offers features such as the automated optimization of reference equalizer (CTLE+DFE) and transmitter de-emphasis settings. The solution also provides accurate and repeatable test results following the latest developments of the IEEE 802.3ck recommendations, this includes the latest IEEE 400G ethernet standard. This reduces the characterization time for R&D teams of data center chips, switches, and systems vendors, from hours to minutes. With the guided setup, turn-key automated stress signal calibration, and conformance measurement, this test application provides robust and repeatable test results and minimizes the need for user interaction.