Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2022-01-21 C.02.08.769 N8900 series firmware version C.02.08.769
릴리스 날짜 버젼
2022-01-21 C.02.08.769
버전 설명
N8900 series firmware version C.02.08.769

다운로드 방법

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.

설치 방법

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

라이센스

  • Does Not Require a License

Installs on: Instrument

운영 체제

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows ME

선결 조건

  • Information Not Available

지원되는 계측기

  • N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A

다운로드 방법

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.

설치 방법

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

라이센스

  • 라이센스 필요 없음

설치 위치: Instrument

운영 체제

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows ME

선결 조건

  • 사용 가능한 정보 없음

지원되는 계측기

  • N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A

다운로드 방법

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.

설치 방법

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

라이센스

  • 라이센스 필요 없음

설치 위치: Instrument

운영 체제

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows ME

선결 조건

  • Download and install Firmware Update Utility software

지원되는 계측기

  • N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A

다운로드 방법

  • Click the Download button. file.
  • Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  • Unzip the file to access the .upd file.

설치 방법

  • 유틸리티 디렉터리나 시작 메뉴에서 유틸리티(FWUpdate.exe)를 시작하면 .upd 파일의 위치 팝업이 표시됩니다. 추가 팝업을 따라 설치를 완료합니다. 업데이트가 완료되고 계측기가 재부팅되는 데 몇 초가 소요될 수 있습니다. 업데이트가 완료된 후 유틸리티를 종료합니다.
    펌웨어 업데이트 후, 계측기를 재교정하지 않아도 됩니다. 단, 업데이트를 수행하기 위해 보안 기능을 해제했을 경우 보안 기능을 다시 활성화해야 합니다.

라이센스

  • 라이센스 필요 없음

설치 위치: Instrument

운영 체제

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows ME

선결 조건

  • 없음

지원되는 계측기

  • N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A

다운로드 방법

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.
    �

설치 방법

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
    It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

라이센스

  • 라이센스 필요 없음

설치 위치: Instrument

운영 체제

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows ME

선결 조건

  • None

지원되는 계측기

  • N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A
SHOW MORE