다운로드 방법

  1. Click the Download button.
  2. Save file to your PC.

설치 방법

  1. Unzip the file.
  2. Run the executable.
  3. For packages requiring N77001xxC licenses, the Pathwave License Manager can be downloaded and installed using this Package Manager.
  4. The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows
  • Some packages require specific Windows version

선결 조건

  • Information Not Available

지원되는 계측기

  • 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A