설치 방법

  1. Copy the downloaded systemvue_2025_update_0.1_shp_linux_x64.tar.gz to the directory you want to install.
  2. Execute command:
       tar -zxf systemvue_2025_update_0.1_shp_linux_x64.tar.gz
  3. The content will be extracted into SystemVue/2025 under the installation directory.

라이센스

  • Requires a License

SHA-256:

  • 54614541D5C53EE9D1CCB9363A76CCB10E06B5DE00DBA83C78093C42058603D7

Installs on: PC

운영 체제

  • Red Hat RHEL8 (64-bit)
  • Red Hat RHEL9 (64-bit)
  • Novell SuSe SLES 15 (64-bit)

선결 조건

  • Information Not Available

지원되는 계측기

  • Not Applicable