무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
System requirements
Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)
다운로드 방법
- Click the Download button
- Save or run the installer.
설치 방법
- Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
- When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".
라이센스
- Requires a License(s) for the applications within the platform
지원 문서
Installs on: PC
운영 체제
- Windows 10
- Windows 11
선결 조건
- Internet Connection
- Administrator privileges on installation PC