Choose a country or area to see content specific to your location
- 키사이트.홈(Home)
- 소프트웨어 세부 정보
- 소프트웨어 세부 정보
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
System requirements
Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.
Windows 10 only:
- Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button
- Save or run the installer.
설치 방법
- Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
- When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".
라이센스
- Requires a License(s) for the applications within the platform
Installs on: PC
운영 체제
- Windows 10
선결 조건
- Internet Connection
- Administrator privileges on installation PC